Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

7.4 dBi Omni Antenna 2.4-2.5 GHz, N Type Male Fiberglass Radome, 2:1 Max VSWR

Product ID: PE51OM1025

Pricing

QuantityPrice
1-24$84.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 79
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeOmni
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description

7.4 dBi Omni Antenna 2,400-2,500 MHz N Type Male Connector

Pasternack’s PE51OM1025 is a high performance 5G / LTE outdoor omni directional standard antenna specifically designed for cellular networks, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 7.4 dBi omni Antenna operates within a range of 2.4 GHz-2.5 GHz and comes with N Type male Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, vertical polarized omni antenna with heavy duty steel mast mounting brackets and a lightweight fiberglass radome is ideally suited for all weather operation.

Pasternack's type N connectorized PE51OM1025 antenna has a horizontal HPBW tolerance of Degrees and vertical HPBW tolerance of Degrees with 50 Watts max input power. The single band standard omni directional antenna has a type N male standard polarity threaded connector, gain nominal of 7.4 dBi gain and can be used to broadcast cellular LTE signals. The model PE51OM1025 designed specifically for the outdoors has an operational temperature between to deg C.

Ideal for point to multipoint use in large open areas such as base station installations or large campuses the antenna has an impedance of 50 Ohms and max input power of 50 Watts. The mounting pole diameter is between in - in, and operates on the 2.4 GHz cellular band. Pasternack’s PE51OM1025 with black colored fiberglass Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PE51OM1025 is a omni directional standard series antenna with a single band type and has a 7.4 dBi gain nominal.

The included mounting bracket and hardware for this single band omni antenna with fiberglass radome, makes it very easy to install. The standard omni directional 2.4 GHz band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 7.4 dBi standard omni directional 2.4 GHz-2.5 GHz N Type male connector antennas. Order our LTE outdoor omni directional standard antenna PE51OM1025, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.