Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
880 MHz to 960 MHz, Heavy-Duty Yagi Antenna, 9dBi, N-female
Product ID:
PE51YA1018
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 74

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Yagi |
| Polarization | Linear |
| Minimum Frequency | 880 MHz |
| Maximum Frequency | 960 MHz |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Maximum Input VSWR | 1.5:1 |
Description
880 MHz to 960 MHz, Heavy-Duty Yagi Antenna, 9dBi, N-female
Yagi antenna PE51YA1018 from Pasternack is part of our extensive in-stock RF directional antenna selection. This linear polarized Yagi antenna has a frequency range of 880 MHz to 960 MHz and a nominal dBi gain. Our Yagi antenna uses type N female connector and is rated for 150Watts input.
PE51YA1018 Yagi antenna is one of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Yagi aerial can ship worldwide the same-day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table