5 dBi Rubber Duck Antenna 900-930 MHz RP-TNC Connector
Product ID:
PE51RD1019
Pricing
| Quantity | Price |
| 1-24 | $61.99 |
| 25-49 | $58.89 |
| 50-99 | $55.79 |
| 100-249 | $53.31 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 21

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Rubber Duck |
| Polarization | Vertical |
| Minimum Frequency | 900 MHz |
| Maximum Frequency | 930 MHz |
| Connector 1 Polarity | Reverse Polarity |
| Connector Series | TNC |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Maximum Input VSWR | 2.5:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table