8 dBi Panel Antenna 902-928 MHz N Type Connector
Product ID:
PE51FP1005-1
Pricing
| Quantity | Price |
| 1-24 | $145.99 |
| 25-49 | $140.15 |
| 50-99 | $135.77 |
| 100-249 | $132.85 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 245

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Panel |
| Polarization | Vertical or Horizontal |
| Minimum Frequency | 902 MHz |
| Maximum Frequency | 928 MHz |
| Connector 1 Polarity | Standard |
| Connector Series | N |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Maximum Input VSWR | 1.5:1 |
Description
8 dBi Panel Antenna 902-928 MHz N Type Connector
Panel antenna PE51FP1005-1 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This single band panel / patch antenna has a frequency range of 902 MHz to 928 MHz and a nominal dBi gain. Our patch panel antenna uses type N male connector and is rated for 0 Watts input.
PE51FP1005-1 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table