Slide-On BMA Jack Right Angle 2 Hole Flange to 2.4mm Female Cable Using RG405 Coax with HeatShrink, LF Solder
Product ID:
PE3W14854LF/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | BMA |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | 2 Hole Flange |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 2.4mm |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG405/U |
| RF Cable Type | RG405 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45330 | RG405/U | PE44216 | KitBOM Datasheet |
|---|
Slide-On BMA Jack Right Angle 2 Hole Flange to 2.4mm Female Cable Using RG405 Coax with HeatShrink, LF Solder
PE3W14854LF/HS is a BMA jack right angle 2 hole flange to 2.4mm female cable using RG405 coax. This Pasternack BMA jack right angle 2 hole flange to 2.4mm female cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm 2.4mm for connector 2. BMA right angle to 2.4mm coaxial cable assembly uses 90 degree right angle coax cable connector.
Our jack BMA right angle 2 hole flange to female 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W14854LF/HS BMA jack right angle 2 hole flange to 2.4mm female cable assembly is constructed with RG405 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table