To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Slide-On BMA Plug Bulkhead to Reverse Polarity SMA Male Cable Using RG188-DS Coax with HeatShrink

Product ID: PE3W15237/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45317RG188-DSPE45183KitBOM Datasheet

Slide-On BMA Plug Bulkhead to Reverse Polarity SMA Male Cable Using RG188-DS Coax with HeatShrink

PE3W15237/HS is a BMA plug bulkhead to reverse polarity SMA male cable using RG188-DS coax. This Pasternack BMA plug bulkhead to reverse polarity SMA male cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm SMA for connector 2.

Our plug BMA bulkhead to reverse polarity male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15237/HS BMA plug bulkhead to SMA reverse polarity male cable assembly is constructed with RG188-DS coax.