Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10 MHz to 12 GHz SMA Broadband Bias Tee, Male Input, Rated to 2.5 Amps and 100 Volts, DC BNC Connector

Product ID: PE1629

Pricing

QuantityPrice
1-4$1,480.00
5-9$1,420.80
10-24$1,361.60
25-99$1,302.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector SeriesSMA
DC Port Connector SeriesBNC
Minimum Frequency10 MHz
Maximum Frequency12 GHz
RF Port Maximum VSWR1.5:1
Maximum Voltage100 Volts
Maximum DC Current2,500 mA

Description