SMA Calibrated Noise Source Module, Output ENR of 23 dB, +28 VDC, 1 GHz to 18 GHz
Product ID:
PE85N1005
Pricing
| Quantity | Price |
| 1-4 | $7,050.00 |
| 5-9 | $6,768.00 |
| 10-24 | $6,486.00 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| DC Input Connector Series | Pin |
| Impedance | 50 Ohm |
| RF Output Connector Series | SMA |
| RF Output Gender | Female |
| Minimum Frequency | 1 GHz |
| Maximum Frequency | 18 GHz |
Description
SMA Calibrated Noise Source Module, Output ENR of 23 dB, +28 VDC, 1 GHz to 18 GHz
PE85N1005 is a RF noise source generator from Pasternack that is manufactured to precise radio frequency component standards. This RF noise generator is an in-line connectorized component design with a noise output ENR of 23 dB. Our coaxial standard power RF generator is constructed with SMA connectors and has a frequency range of 1 GHz for the minimum and 18 GHz for the maximum.
Our SMA RF noise generator source PE85N1005 is part of more than 40,000 RF, microwave and millimeter wave component from supplier Pasternack. This noise generator source for RF is in-stock at our ISO 9001:2008 facility in Irvine, CA. Pasternack is where to buy your RF generator component for same day shipping throughout the United States and internationally, as with all other Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table