Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Circulators

Pasternack SMA circulators are passive 3-port microwave devices which control the signal direction and flow inside of an RF circuit. RF circulators are also unidirectional, but circulate the flow of energy from each port to its clockwise adjacent port. Like isolators, circulators are made of ferrite materials and magnets which determine the direction that the entering signal will flow. These RF circulators have minimum isolation ratings between 16 dB and 20 dB.


50 Ohm SMA circulators have frequency capabilities ranging from 1 GHz to 26.5 GHz depending on type and style and have very low insertion loss. Pasternack Enterprises’ SMA circulators have a power of 10 Watts and maximum VSWR of 1.45:1. Many of our RF/microwave SMA circulators are RoHS and REACH compliant.


The Pasternack facility certified to ISO 9001:2015 ships SMA circulators from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Frequency Band

Max Power (Watts)

Isolation (dB)