Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

90 Degree SMA Hybrid Coupler from 5 GHz to 10 GHz Rated to 50 Watts

Product ID: PE2CP1141

Pricing

QuantityPrice
1-4$604.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
DesignHybrid
Minimum Frequency5 GHz
Maximum Frequency10 GHz
Maximum Input Power50 Watt
Coupling Value3 dB

Description