Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

180 Degree SMA Hybrid Coupler from 2 GHz to 18 GHz Rated to 50 Watts

Product ID: PE2CP1158

Pricing

QuantityPrice
1-4$2,360.00
5-9$2,265.60
10-24$2,171.20
25-99$2,076.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
DesignHybrid
Minimum Frequency2 GHz
Maximum Frequency18 GHz
Maximum Input Power50 Watt
Coupling Value3 dB

Description