180 Degree SMA Hybrid Coupler from 4 GHz to 18 GHz Rated to 50 Watts
Product ID:
PE2CP1160
Pricing
| Quantity | Price |
| 1-4 | $1,830.00 |
| 5-9 | $1,756.80 |
| 10-24 | $1,683.60 |
| 25-99 | $1,610.40 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMA |
| Connector Gender | Female |
| Design | Hybrid |
| Minimum Frequency | 4 GHz |
| Maximum Frequency | 18 GHz |
| Maximum Input Power | 50 Watt |
| Coupling Value | 3 dB |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table