DPDT Electromechanical Relay Pulse Latching Switch, Terminated, DC to 18 GHz, up to 85W, 24V, Indicators, TTL, SMA
Product ID:
PE7157
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | SMA |
| Connector Gender | Female |
| Switch Design | DPDT |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 35 Watts |
| Maximum VSWR | 1.5:1 |
| Maximum Insertion Loss | 0.5 dB |
| Minimum Isolation | 60 dB |
Description
DPDT Electromechanical Relay Pulse Latching Switch, Terminated, DC to 18 GHz, up to 85W, 24V, Indicators, TTL, SMA
PE7157 electromechanical RF relay switch from Pasternack is a DPDT design. Our DPDT electromechanical RF switch uses SMA connectors at 50 Ohm. This SMA RF relay DPDT switch has a maximum frequency of 18 GHz and maximum power of 35 Watts. The Pasternack radio frequency DPDT SMA electro-mechanical relay switch is rated at a control voltage of 24 Volts, indicator voltage 32 and switching speed of 15ms.
SMA DPDT electro mechanical RF relay switch features Indicators, TTL Logic with an isolation minimum of 60 dB. DPDT electromechanical relay radio frequency switch PE7157 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our DPDT SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table