Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Commercial Grade Connector Solder Attachment .026 inch End Launch PCB, .020 Inches Diameter Pin

Product ID: PE51730

Pricing

QuantityPrice
1-24$12.39
25-49$11.77
50-99$11.15
100-249$10.66
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 49
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1.026 inch End Launch

Description