Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead Mount Commercial Grade Connector Solder Attachment .066 inch End Launch PCB

Product ID: PE51744

Pricing

QuantityPrice
1-24$13.79
25-49$13.10
50-99$12.41
100-249$11.86
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 467
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1.066 inch End Launch

Description