Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMA Female Field Replaceable Connector 4 Hole Flange Mount 0.009 inch Pin, .340 inch Hole Spacing with Metal Contact Ring

Product ID: PE45566

Pricing

QuantityPrice
1-24$22.09

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Body StyleStraight
Attachment MethodField Replaceable
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency27 GHz
Interface Type 10.009 inch Pin

Description

SMA Female Field Replaceable Connector 4 Hole Flange Mount 0.009 inch Pin, .340 inch Hole Spacing with Metal Contact Ring

PE45566 SMA female 4 hole flange connector has an interface type of 0.009 inch pin and a impedance. Pasternack SMA female 4 hole flange connector uses shield/contact as an attachment method. Our female SMA connector provides a minimum frequency of DC and a maximum frequency of 27 GHz.

The Pasternack SMA female 4 hole flange connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack SMA connector has a passivated stainless steel body. Our PE45566 SMA connector uses beryllium copper contact. This SMA female 4 hole flange RF connector is REACH compliant.

This Pasternack female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.