Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Connector Solder Attachment PCB Mount for 0.123 inch End Launch

Product ID: PE51772

Pricing

QuantityPrice
1-9$44.99
10-24$44.09
25-99$43.19
100-249$42.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodPCB
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 10.123 inch End Launch

Description