Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female 2 Hole Flange to Slide-On BMA Jack 2 Hole Flange Cable Using PE-SR405FL Coax

Product ID: PE3W14275

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 22 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Connector Solder Attachment 2 Hole Flange Mount for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405, .481 inch Hole SpacingFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorBMA Jack Slide-On Connector Solder/Non-Solder Contact Attachment 2 Hole Flange Mount for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJData Icon
PE4197PE-SR405FLPE45322KitBOM Datasheet

SMA Female 2 Hole Flange to Slide-On BMA Jack 2 Hole Flange Cable Using PE-SR405FL Coax

PE3W14275 is a SMA female 2 hole flange to BMA jack 2 hole flange cable using PE-SR405FL coax. This Pasternack SMA female 2 hole flange to BMA jack 2 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BMA for connector 2.

Our female SMA 2 hole flange to jack BMA 2 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W14275 SMA female 2 hole flange to BMA jack 2 hole flange cable assembly is constructed with PE-SR405FL coax.