SMA Female to 2.4mm Male Cable Using PE-SR405FL Coax

Product ID: PE3C3177
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50

Description

SMA Female to 2.4mm Male Cable Using PE-SR405FL Coax

PE3C3177 is a SMA female to 2.4mm male cable using PE-SR405FL coax. This Pasternack SMA female to 2.4mm male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our female SMA to male 2.4mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3177 SMA female to 2.4mm male cable assembly is constructed with PE-SR405FL coax.