To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female 4 Hole Flange to SMA Female 4 Hole Flange Cable Using Tinned RG405 Coax , LF Solder

Product ID: PE3C3132LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44998PE-SR405TNPE44998KitBOM Datasheet

SMA Female 4 Hole Flange to SMA Female 4 Hole Flange Cable Using Tinned RG405 Coax, LF Solder

PE3C3132LF is a SMA female 4 hole flange to SMA female 4 hole flange cable using RG405 Tinned coax. This Pasternack SMA female 4 hole flange to SMA female 4 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our female SMA 4 hole flange to female SMA 4 hole flange cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C3132LF SMA female 4 hole flange to SMA female 4 hole flange cable assembly is constructed with RG405 Tinned coax.