Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female to 7/16 DIN Female Cable Using LMR-400 Coax

Product ID: PE3W11995

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Connector Crimp/Solder Attachment for PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inchLow Loss Flexible LMR®-400 Outdoor Rated Coax Cable Double Shielded with Black PE Jacket7/16 DIN Female Connector Crimp/Solder Attachment For PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UFData Icon
PE44669LMR-400PE44546KitBOM Datasheet

SMA Female to 7/16 DIN Female Cable Using LMR-400 Coax

PE3W11995 is a SMA female to 7/16 DIN female cable using LMR-400 coax. This Pasternack SMA female to 7/16 DIN female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our female SMA to female 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11995 SMA female to 7/16 DIN female cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.