Low PIM SMA Female to 7/16 DIN Female Adapter, Low VSWR

Product ID: PE91042

Pricing

QuantityPrice
1-24$93.44
25-49$88.77
50-99$84.10
100-249$80.36
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 47
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max8 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None

Description

Low PIM SMA Female to 7/16 DIN Female Adapter, Low VSWR

SMA adapter PE91042 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to 7/16 DIN adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 8 GHz.

SMA female to 7/16 DIN female adapter is one of the many RF components that ship same day as they are ordered. PE91042 female SMA to female 7/16 DIN adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.

Our female SMA to female 7/16 DIN adapter PE91042 is shipped from Pasternack's ISO 9001:2008 facility the same day as purchased. This low VSWR SMA to 7/16 DIN radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.