In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female Bulkhead to SMB Plug Cable Using PE-SR405FL Coax

Product ID: PE3W15123

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4119PE-SR405FLPE4356KitBOM Datasheet

SMA Female Bulkhead to SMB Plug Cable Using PE-SR405FL Coax

PE3W15123 is a SMA female bulkhead to SMB plug cable using PE-SR405FL coax. This Pasternack SMA female bulkhead to SMB plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMB for connector 2.

Our female SMA bulkhead to plug SMB cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15123 SMA female bulkhead to SMB plug cable assembly is constructed with PE-SR405FL coax.