In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female Bulkhead to UMCX Plug Right Angle Cable Using RG178 Coax with HeatShrink

Product ID: PE3C3664/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

SMA Female Bulkhead to UMCX Plug Right Angle Cable Using RG178 Coax with HeatShrink

PE3C3664/HS is a SMA female bulkhead to cable using RG178 coax. This Pasternack SMA female bulkhead to cable assembly uses a 50 Ohm SMA for connector 1 and a for connector 2.

Our female SMA bulkhead to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3664/HS SMA female bulkhead to cable assembly is constructed with RG178 coax.