Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Female to C Female Cable Using LMR-195 Coax, RoHS

Product ID: PE3W00042LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4413LMR-195PE4961KitBOM Datasheet

SMA Female to C Female Cable Using LMR-195 Coax ,

PE3W00042LF is a SMA female to C female cable using LMR-195 coax. This Pasternack SMA female to C female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm C for connector 2.

Our female SMA to female C cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00042LF SMA female to C female cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.