Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female PCB Mount Connector, 45 Degree angle with round contact 0.05 inches diameter, 27GHz VSWR1.3

Product ID: PE45996

Pricing

QuantityPrice
1-24$58.89
25-49$55.95
50-99$53.00
100-249$50.65
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body Style45 Degree
Mount MethodPCB
Minimum FrequencyDC
Maximum Frequency27 GHz

Description