SMA Female to D-Sub Receptacle Right Angle Cable Using RG174 Coax
Product ID:
PE3W02826
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | D-Sub |
| Connector Gender 2 | Receptacle |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG174A/U |
| RF Cable Type | RG174 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4414 | RG174A/U | PE4817 | KitBOM Datasheet |
|---|
SMA Female to D-Sub Receptacle Right Angle Cable Using RG174 Coax
PE3W02826 is a SMA female to D-Sub receptacle right angle cable using RG174 coax. This Pasternack SMA female to D-Sub receptacle right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm D-Sub for connector 2. SMA to D-Sub right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our female SMA to receptacle D-Sub right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02826 SMA female to D-Sub receptacle right angle cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table