Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female to Double Banana Plug Cable Using RG58 Coax

Product ID: PE3C4575

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Double Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

SMA Female to Double Banana Plug Cable Using RG58 Coax

PE3C4575 is a SMA female to double banana plug cable using RG58 coax. This Pasternack SMA female to double banana plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm double banana for connector 2.

Our female SMA to plug double banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4575 SMA female to double banana plug cable assembly is constructed with RG58 coax.