SMA Female Bulkhead Mount Connector Solder Attachment End Launch PCB, IP67 Rated
Product ID:
PE45134
Pricing
| Quantity | Price |
| 1-24 | $50.79 |
| 25-49 | $48.25 |
| 50-99 | $45.71 |
| 100-249 | $43.68 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 136

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | End Launch |
Description
SMA Female Bulkhead Mount Connector Solder Attachment End Launch PCB, IP67 Rated
PE45134 SMA female bulkhead pcb connector has an interface type of end launch and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact solder as an attachment method. Our female SMA pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack SMA female bulkhead pcb connector has a teflon dielectric type and a VSWR of 1.3. The Pasternack SMA pcb connector has a brass body with nickel plating. Our PE45134 SMA connector uses beryllium copper contact and a gold plating material. This SMA female bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table