SMA Female Connector Clamp/Solder (Captive Contact) Attachment End Launch PCB, Microstrip/Coplanar Launch, 0.008 inch
Product ID:
PE45462
Pricing
| Quantity | Price |
| 1-24 | $34.89 |
| 25-49 | $33.15 |
| 50-99 | $31.40 |
| 100-249 | $30.01 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder (Captive Contact) |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 26.5 GHz |
| Interface Type 1 | End Launch |
Description
SMA Female Connector Clamp/Solder (Captive Contact) Attachment End Launch PCB, Microstrip/Coplanar Launch, 0.008 inch
PE45462 SMA female pcb connector has an interface type of end launch and a 50 Ohm impedance. Pasternack SMA female connector uses shield/contact clamp/solder (captive contact) as an attachment method. Our female SMA pcb connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.
The Pasternack SMA female pcb connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMA pcb connector has a passivated stainless steel body. Our PE45462 SMA connector uses beryllium copper contact. This SMA female pcb RF connector is RoHS and REACH compliant.
This Pasternack female SMA connector will ship the same day as purchased. Our SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table