Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMA Female Connector Clamp/Solder (Captive Contact) Attachment End Launch PCB, Microstrip/Coplanar Launch, 0.005 inch

Product ID: PE45465

Pricing

QuantityPrice
1-24$35.39

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder (Captive Contact)
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Interface Type 1End Launch

Description

SMA Female Connector Clamp/Solder (Captive Contact) Attachment End Launch PCB, Microstrip/Coplanar Launch, 0.005 inch

PE45465 SMA female pcb connector has an interface type of end launch and a 50 Ohm impedance. Pasternack SMA female connector uses shield/contact clamp/solder (captive contact) as an attachment method. Our female SMA pcb connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.

The Pasternack SMA female pcb connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack SMA pcb connector has a passivated stainless steel body. Our PE45465 SMA connector uses beryllium copper contact. This SMA female pcb RF connector is RoHS and REACH compliant.

This Pasternack female SMA connector will ship the same day as purchased. Our SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.