PE51743 SMA female 4 hole flange PCB connector has an interface type of SMA female which is compatible with end launch cables and has an impedance of 50 Ohms. Pasternack's SMA female 4 hole flange connector uses clamp/solder as an attachment method. Our female SMA PCB connector provides a maximum frequency of 18 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMA female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack SMA female 4 hole flange PCB connector has a PTFE dielectric type. Pasternack's SMA PCB connector has a brass body with gold plating. Our PE51743 SMA connector uses a beryllium copper inner contact and a brass outer contact.The Pasternack commercial grade RF connector block has a maximum inner conductor and outer conductor resistance of 6 mOhms and 2.5 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE51743 SMA 4 hole flange commercial grade connector operates at a temperature range of -65 to 165 deg C. This SMA connector has a gold inner contact plating and a nickel outer contact plating. The Pasternack commercial grade SMA female connector has a dielectric withstanding voltage of 1,000 Vrms. This PCB RF connector comes with a minimum insulation resistance of 1,000 MOhms. Our SMA female connector has a length of 0.55 inches, a width of 0.5 inches, and a weight of 0.07 lbs.
This Pasternack commercial grade female SMA 4 hole flange connector will ship the same business day as purchased. Our 4 hole flange SMA female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.