Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Female to Blue FAKRA Jack Cable Using LMR-100 Coax

Product ID: PE3C3046

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50

Description

SMA Female to Blue FAKRA Jack Cable Using LMR-100 Coax

PE3C3046 is a SMA female to FAKRA jack cable using LMR-100A coax. This Pasternack SMA female to FAKRA jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm FAKRA for connector 2.

Our female SMA to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3046 SMA female to FAKRA jack cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.