In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female Bulkhead to Water Blue FAKRA Jack Right Angle Cable Using LMR-100 Coax with HeatShrink

Product ID: PE3W11845/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4427LMR-100A-PVCPE44648ZKitBOM Datasheet

SMA Female Bulkhead to Water Blue FAKRA Jack Right Angle Cable Using LMR-100 Coax with HeatShrink

PE3W11845/HS is a SMA female bulkhead to FAKRA jack right angle cable using LMR-100A coax. This Pasternack SMA female bulkhead to FAKRA jack right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm FAKRA for connector 2. SMA to FAKRA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMA bulkhead to jack FAKRA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11845/HS SMA female bulkhead to FAKRA jack right angle cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.