Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to White FAKRA Jack Cable 48 Inch Length Using PE-C100-LSZH Coax

Product ID: PE39349B-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$68.99
25-49$65.54
50-99$62.09
100-249$59.33
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 188
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Female to White FAKRA Jack Cable 48 Inch Length Using PE-C100-LSZH Coax

The PE39349B-48 is a SMA female to FAKRA jack cable designed for RF interface transitions, offering 50 Ohm impedance and DC to 4 GHz operation. It connects SMA-equipped RF hardware to FAKRA interfaces in integrated electronic systems that need dependable between-series coaxial links. Built with PE-C100-LSZH flexible coax, it uses gold-plated beryllium copper contacts and Teflon dielectrics for stable signal transfer.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our low loss SMA to FAKRA cable assemblies have a female gender on end 1 and jack on end 2. This SMA to FAKRA cable is a female to jack coax assembly, PE39349B-48, can also be known as a low loss SMA jack to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA jack to FAKRA female cable assembly PE39349B-48 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA female to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39349B-48 can also be used in the other direction and will be FAKRA jack to SMA female cable assembly if the opposite connectivity is required.

Low loss SMA jack to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to white FAKRA jack cable 48 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE39349B-48 RF cable assembly?

The PE39349B-48 is a between-series RF cable assembly that connects an SMA female interface to a White FAKRA jack. It uses PE-C100-LSZH flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz. Engineers use this cable when equipment or subsystems must transition between SMA and FAKRA connection formats. It helps simplify integration in RF and electronic assemblies without requiring connector changes on the installed hardware.

When would I use an SMA female to FAKRA jack cable?

An SMA female to FAKRA jack cable is used when one side of the system has SMA and the other uses FAKRA. The PE39349B-48 supports 50 Ohm operation through 4 GHz, making it suitable for many RF and electronic integration tasks. Engineers often use this configuration during prototyping, subsystem interconnects, or test setups that involve FAKRA-equipped modules. It is especially useful when maintaining existing connectorized hardware is easier than redesigning the cable interface path.

Is the PE39349B-48 suitable for automotive and telematics integration?

Yes, the PE39349B-48 is suitable for automotive and telematics integration where White FAKRA interfaces must connect to SMA-based RF equipment. Its FAKRA jack side, 50 Ohm impedance, and DC to 4 GHz performance align with common RF signal-link requirements. The flexible PE-C100-LSZH coax also helps with cable routing inside compact electronic assemblies or development fixtures. Engineers can use it for interface adaptation, validation work, and subsystem connections that require dependable between-series cable assemblies.

What construction details make the PE39349B-48 useful in RF assemblies?

The PE39349B-48 uses PE-C100-LSZH flexible coax with Teflon dielectric and gold-plated beryllium copper contacts for dependable RF interconnection. These materials support stable electrical performance while the LSZH jacket addresses installations that specify low-smoke, zero-halogen cable construction. Straight SMA and straight FAKRA interfaces also make the cable easier to route in direct point-to-point connections. This combination is useful for electronics engineers and system integrators building or servicing compact RF and electronic systems.