Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to Curry FAKRA Jack Cable 12 Inch Length Using PE-C100-LSZH Coax

Product ID: PE39349K-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$51.09
25-49$48.54
50-99$45.98
100-249$43.94
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Female to Curry FAKRA Jack Cable 12 Inch Length Using PE-C100-LSZH Coax

The PE39349K-12 is a SMA female to FAKRA jack cable designed for PE-C100-LSZH coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports between-series RF interconnects where engineers need to transition between SMA interfaces and Curry FAKRA jack connections in integrated electronic systems. Plastic connector bodies, gold-plated beryllium copper contacts, and Teflon dielectrics support reliable signal transfer across a flexible low loss cable design.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our low loss SMA to FAKRA cable assemblies have a female gender on end 1 and jack on end 2. This SMA to FAKRA cable is a female to jack coax assembly, PE39349K-12, can also be known as a low loss SMA jack to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA jack to FAKRA female cable assembly PE39349K-12 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA female to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39349K-12 can also be used in the other direction and will be FAKRA jack to SMA female cable assembly if the opposite connectivity is required.

Low loss SMA jack to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to curry FAKRA jack cable 12 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE39349K-12 RF cable assembly used for?

The PE39349K-12 is a between-series RF cable assembly that connects an SMA female interface to a Curry FAKRA jack interface. It uses PE-C100-LSZH flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz. Engineers use it when systems, test setups, or subassemblies need a direct SMA-to-FAKRA transition without separate adapters. This makes it useful for integration work where connector compatibility and controlled impedance must be maintained across the cable path.

When would I use an SMA female to FAKRA jack cable instead of an adapter?

An SMA female to FAKRA jack cable like PE39349K-12 is used when a flexible cable run is needed between those two interfaces. It combines the interface transition with PE-C100-LSZH coax, 50 Ohm impedance, and straight connectors on both ends. Engineers often choose this format in test benches or installed assemblies where rigid adapters would not provide enough routing freedom. The cable assembly helps bridge connector differences while supporting cleaner physical layout in compact electronic systems.

Is the PE39349K-12 suitable for RF system integration and bench testing?

Yes, the PE39349K-12 is suitable for RF system integration and bench testing where SMA and Curry FAKRA interfaces must connect. Its DC to 4 GHz performance, 50 Ohm design, and flexible PE-C100-LSZH coax support common interconnect needs. Engineers can use it to link instruments, modules, or harness points during development, troubleshooting, or subsystem validation. The straight connector configuration also simplifies routing when a direct and predictable cable path is preferred.

What construction details make the PE39349K-12 suitable for electronic assemblies?

The PE39349K-12 uses plastic connector bodies, gold-plated beryllium copper contacts, and Teflon dielectric materials for its cable assembly construction. These materials support reliable electrical contact, stable dielectric performance, and compatibility with flexible low loss PE-C100-LSZH coax. Engineers specify this combination when they need a practical RF interconnect for integrated electronics and routine lab handling. The result is a cable assembly built for connector transition tasks where 50 Ohm performance and material consistency matter.