Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to Curry FAKRA Jack Cable 48 Inch Length Using RG174 Coax

Product ID: PE39350K-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$74.09
25-49$70.39
50-99$66.68
100-249$63.72
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Female to Curry FAKRA Jack Cable 48 Inch Length Using RG174 Coax

The PE39350K-48 is a SMA female to FAKRA jack cable assembly designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects SMA interfaces to Curry FAKRA ports in RF and electronic system integration where between-series cable transitions are required. This flexible assembly uses RG174A/U coax with a PVC jacket, plus brass and plastic connector bodies with gold-plated beryllium copper contacts.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our SMA to FAKRA cable assemblies have a female gender on end 1 and jack on end 2. This SMA to FAKRA cable is a female to jack coax assembly, PE39350K-48, can also be known as a SMA jack to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA jack to FAKRA female cable assembly PE39350K-48 is built with RG174 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA female to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39350K-48 can also be used in the other direction and will be FAKRA jack to SMA female cable assembly if the opposite connectivity is required.

SMA jack to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to curry FAKRA jack cable 48 inch length using RG174 coax.

Frequently Asked Questions

What is the PE39350K-48 RF cable assembly?

The PE39350K-48 is a between-series RF cable assembly that connects an SMA female interface to a Curry FAKRA jack interface. It uses RG174A/U flexible coax, supports 50 Ohm impedance, and operates across a DC to 1 GHz frequency range. Engineers use this assembly when a standard SMA connection must link with a FAKRA-equipped module or subsystem. Its straight connector layout and flexible cable construction help simplify routing in compact electronic and RF integration environments.

When would I use an SMA female to FAKRA jack cable?

An SMA female to FAKRA jack cable like the PE39350K-48 is used when two different RF connector families must interconnect reliably. This assembly provides a 50 Ohm path through RG174A/U coax and supports DC to 1 GHz operation for compatible systems. Engineers commonly use it during prototype work, diagnostics, and adapter-free integration between bench equipment and FAKRA-based electronics. It is especially useful where compact routing, straightforward connection changes, and repeatable interface transitions are required.

Is the PE39350K-48 suitable for automotive RF integration?

The PE39350K-48 can support automotive RF integration scenarios that use Curry FAKRA interfaces and require connection to SMA-based tools or assemblies. Its FAKRA jack side, SMA female side, 50 Ohm impedance, and DC to 1 GHz range fit many lower-frequency interconnect tasks. Engineers may use it for module evaluation, harness testing, and subsystem troubleshooting where between-series access is needed. The flexible RG174A/U coax also helps with cable routing inside temporary setups, service fixtures, and constrained electronic enclosures.

How does the PE39350K-48 help with RF bench testing?

The PE39350K-48 helps with RF bench testing by linking SMA-connected instruments or adapters to devices that terminate in a Curry FAKRA jack. It combines straight connectors, 50 Ohm impedance, and RG174A/U flexible coax to support practical routing on crowded test benches. Engineers use it when validating module connections, checking signal paths, or creating temporary interconnects without hard-mount rework. This makes it useful for electronics integration workflows where connector compatibility matters as much as basic RF continuity.