Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to Water Blue FAKRA Jack Cable 24 Inch Length Using RG174 Coax

Product ID: PE39350Z-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$107.99
25-49$102.59
50-99$97.19
100-249$92.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Female to Water Blue FAKRA Jack Cable 24 Inch Length Using RG174 Coax

The PE39350Z-24 is a SMA female to FAKRA jack cable designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects SMA-equipped RF hardware to FAKRA interfaces in electronic systems that need secure between-series cable transitions. Constructed with RG174A/U coax, PVC jacket, Teflon dielectrics, and gold-plated contacts, it supports dependable signal transfer in compact assemblies.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our SMA to FAKRA cable assemblies have a female gender on end 1 and jack on end 2. This SMA to FAKRA cable is a female to jack coax assembly, PE39350Z-24, can also be known as a SMA jack to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA jack to FAKRA female cable assembly PE39350Z-24 is built with RG174 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA female to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39350Z-24 can also be used in the other direction and will be FAKRA jack to SMA female cable assembly if the opposite connectivity is required.

SMA jack to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to water blue FAKRA jack cable 24 inch length using RG174 coax.

Frequently Asked Questions

What is the PE39350Z-24 cable assembly used for?

The PE39350Z-24 is a between-series RF cable assembly that connects an SMA female interface to a FAKRA jack interface. It uses RG174A/U flexible coax, supports 50 Ohm impedance, and operates from DC to 1 GHz. Engineers use it when equipment with an SMA connection must interface with a FAKRA-based port in integrated systems. This makes it useful for bench integration, embedded electronics, and automotive-related RF interconnect tasks that need a compact flexible cable.

When would I use an SMA female to FAKRA jack cable?

An SMA female to FAKRA jack cable is used when two RF devices have different connector families that still require a 50 Ohm connection. The PE39350Z-24 provides that transition using straight connectors on both ends and RG174A/U flexible coax. Engineers often select this type of assembly during module integration, troubleshooting, and test setup changes involving FAKRA-equipped hardware. It helps avoid separate adapters and loose cable combinations when a single purpose-built assembly fits the required interface path.

Is the PE39350Z-24 suitable for flexible routing in compact systems?

Yes, the PE39350Z-24 is built with RG174A/U flexible coax for routing through compact enclosures and tightly packed electronic assemblies. Its PVC jacket and small flexible cable format help the assembly fit where stiffer coax would be harder to manage. This is useful in embedded RF systems, automotive electronics, and bench setups where connector access and cable path control matter. Straight SMA female and FAKRA jack ends also support clean interface transitions when space planning is important.

How does the PE39350Z-24 support RF system integration?

The PE39350Z-24 supports RF system integration by providing a direct SMA female to FAKRA jack transition in one cable assembly. It combines 50 Ohm connectors, gold-plated contacts, Teflon dielectrics, and DC to 1 GHz performance on RG174A/U coax. Engineers use this type of cable when integrating mixed-interface modules, prototypes, and test hardware into one connected RF path. Using a single assembly can simplify installation and reduce interface complexity compared with combining separate adapters and cable segments.