To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female Bulkhead to Water Blue FAKRA Jack Right Angle Cable Using RG174 Coax

Product ID: PE3W00192

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4032RG174A/UPE44648ZKitBOM Datasheet

SMA Female Bulkhead to Water Blue FAKRA Jack Right

PE3W00192 is a SMA female bulkhead to FAKRA jack right angle cable using RG174 coax. This Pasternack SMA female bulkhead to FAKRA jack right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm FAKRA for connector 2. SMA to FAKRA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMA bulkhead to jack FAKRA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00192 SMA female bulkhead to FAKRA jack right angle cable assembly is constructed with RG174 coax.