Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to Violet FAKRA Jack Cable 24 Inch Length Using RG316 Coax

Product ID: PE39351H-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$61.49
25-49$58.42
50-99$55.34
100-249$52.88
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Female to Violet FAKRA Jack Cable 24 Inch Length Using RG316 Coax

The PE39351H-24 is a SMA female to violet FAKRA jack cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It connects SMA-equipped RF hardware to color-coded FAKRA interfaces used in integrated electronic systems and vehicle-style RF harnesses. Built with RG316/U coax, PTFE dielectric, and an FEP jacket, it supports flexible routing with straight connector ends.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our SMA to FAKRA cable assemblies have a female gender on end 1 and jack on end 2. This SMA to FAKRA cable is a female to jack coax assembly, PE39351H-24, can also be known as a SMA jack to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA jack to FAKRA female cable assembly PE39351H-24 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA female to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39351H-24 can also be used in the other direction and will be FAKRA jack to SMA female cable assembly if the opposite connectivity is required.

SMA jack to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to violet FAKRA jack cable 24 inch length using RG316 coax.

Frequently Asked Questions

What is the PE39351H-24 cable assembly used for?

The PE39351H-24 is a between-series RF cable assembly that connects an SMA female interface to a violet FAKRA jack interface. It uses RG316/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Engineers use it when SMA-based instruments or subsystems must connect to FAKRA-equipped modules during integration. This makes it useful for bench validation, harness adaptation, and electronic system builds that need a defined FAKRA color key.

When would I use an SMA to FAKRA cable instead of an adapter?

An SMA to FAKRA cable like the PE39351H-24 is used when direct connector mating is impractical because space, routing, or access is limited. This assembly adds flexible RG316/U coax between the interfaces while maintaining 50 Ohm impedance and DC to 3 GHz performance. Engineers often choose it for enclosed modules, bench setups, or harness transitions that need movement between connection points. A cable assembly also helps reduce mechanical stress on ports compared with a rigid between-series adapter.

Is the PE39351H-24 suitable for automotive-style RF interfaces?

The PE39351H-24 is suitable for applications that use a violet FAKRA jack interface and require connection to an SMA female RF side. Its straight connectors, standard polarity, and 50 Ohm RG316/U coax support controlled RF interconnects through DC to 3 GHz. Engineers use FAKRA interfaces widely in vehicle-style electronic modules and related validation environments because color coding helps identify keyed connections. This cable is helpful during development, testing, and subsystem integration where SMA-based equipment must reach a FAKRA port.

What are the main construction features of the PE39351H-24?

The PE39351H-24 is built as a flexible RF cable assembly using RG316/U coax with PTFE dielectric and an FEP jacket. It includes a straight SMA female connector and a straight violet FAKRA jack, both designed for 50 Ohm operation. The SMA side uses a plastic body with phosphor bronze gold-plated contacts, while the FAKRA side uses brass with gold-plated beryllium copper contacts. These materials support repeatable RF connectivity in integration and validation tasks where standard between-series cable assemblies are required.