Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to Curry FAKRA Jack Cable 60 Inch Length Using RG316 Coax

Product ID: PE39351K-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$95.79
25-49$91.00
50-99$86.21
100-249$82.38
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Female to Curry FAKRA Jack Cable 60 Inch Length Using RG316 Coax

The PE39351K-60 is a SMA female to FAKRA jack cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It links SMA interfaces to Curry FAKRA jack connections in compact RF and electronic assemblies that need between-series cable routing. Built with RG316/U flexible coax and an FEP jacket, this assembly uses straight connectors and 50 Ohm interfaces throughout.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our SMA to FAKRA cable assemblies have a female gender on end 1 and jack on end 2. This SMA to FAKRA cable is a female to jack coax assembly, PE39351K-60, can also be known as a SMA jack to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA jack to FAKRA female cable assembly PE39351K-60 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA female to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39351K-60 can also be used in the other direction and will be FAKRA jack to SMA female cable assembly if the opposite connectivity is required.

SMA jack to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to curry FAKRA jack cable 60 inch length using RG316 coax.

Frequently Asked Questions

What is the PE39351K-60 RF cable assembly used for?

The PE39351K-60 is a between-series RF cable assembly that connects an SMA female interface to a Curry FAKRA jack interface. It uses RG316/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Engineers use it when a device, harness, or test point has mismatched connector families that must be linked directly. This configuration helps simplify integration in compact electronic systems without adding separate adapters or extra transition points.

When would I use an SMA female to FAKRA jack cable instead of an adapter?

An SMA female to FAKRA jack cable like PE39351K-60 is used when connector families must be linked across physical distance. Unlike a rigid adapter, it uses flexible RG316/U coax to route through enclosures, around assemblies, or between spaced modules. This is useful in prototypes, electronic subsystems, and automotive-related RF packaging where straight connector alignment is not practical. The cable format also reduces the need for multiple parts when one direct interconnect can complete the transition.

Is the PE39351K-60 a 50 Ohm cable assembly?

The PE39351K-60 is a 50 Ohm RF cable assembly built with 50 Ohm connector interfaces and 50 Ohm RG316/U coax. Its SMA female side and FAKRA side are both specified for 50 Ohm interconnect performance across DC to 3 GHz. That makes it suitable for systems where impedance continuity matters for signal transfer and interface matching. Engineers commonly choose this type of assembly for RF modules, electronics integration, and validation setups using standard 50 Ohm equipment.

What makes RG316/U a practical choice for this cable assembly?

RG316/U is a practical choice for PE39351K-60 because it provides a flexible 50 Ohm coaxial path for compact routing. In this assembly, the cable is paired with straight SMA female and Curry FAKRA jack connectors for straightforward system connections. Its flexibility helps during prototype builds, enclosure integration, and equipment interconnects where rigid transitions would be harder to manage. The FEP jacket also supports durable handling in RF and electronic environments that require dependable cable routing.