Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to Bordeaux FAKRA Plug Cable 48 Inch Length Using PE-C100-LSZH Coax

Product ID: PE39344D-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$68.49
25-49$65.07
50-99$61.64
100-249$58.90
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 65
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Female to Bordeaux FAKRA Plug Cable 48 Inch Length Using PE-C100-LSZH Coax

The PE39344D-48 is a SMA female to Bordeaux FAKRA plug cable designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 4 GHz operation. It connects SMA interfaces to Bordeaux FAKRA ports in electronic systems that need a flexible low loss coax assembly. Constructed with PE-C100-LSZH coax, brass and plastic connector bodies, and gold-plated contacts, it supports reliable signal transfer in compact routing paths.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our low loss SMA to FAKRA cable assemblies have a female gender on end 1 and plug on end 2. This SMA to FAKRA cable is a female to plug coax assembly, PE39344D-48, can also be known as a low loss SMA jack to FAKRA male cable assembly and will be shipped same-day as it is purchased.

SMA jack to FAKRA male cable assembly PE39344D-48 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA female to FAKRA plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39344D-48 can also be used in the other direction and will be FAKRA plug to SMA female cable assembly if the opposite connectivity is required.

Low loss SMA jack to FAKRA male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to bordeaux FAKRA plug cable 48 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE39344D-48 RF cable assembly?

The PE39344D-48 is a between-series RF cable assembly that connects a SMA female interface to a Bordeaux FAKRA plug. It uses flexible PE-C100-LSZH coax and supports 50 Ohm impedance with operation from DC to 4 GHz. This configuration helps engineers link SMA-based instruments, modules, or subsystems to FAKRA-equipped devices in one assembly. It is useful when a direct adapter will not fit the layout and a flexible cable path is required.

When would I use a SMA female to Bordeaux FAKRA cable?

A SMA female to Bordeaux FAKRA cable is used when equipment with a SMA connection must interface with a Bordeaux FAKRA port. The PE39344D-48 provides a 50 Ohm flexible coax path using straight connectors and PE-C100-LSZH construction for installed systems. Engineers often use this type of cable in automotive electronics, telematics integration, and lab setups that include FAKRA-based hardware. It is especially helpful when connector access is limited and a compact routed cable is easier than a rigid transition.

Is the PE39344D-48 suitable for automotive and embedded RF integration?

The PE39344D-48 is suitable for automotive and embedded RF integration where Bordeaux FAKRA interfaces are part of the signal chain. Its DC to 4 GHz operating range and 50 Ohm design support common RF connections between modules, harnesses, and test equipment. The flexible low loss cable helps with routing inside constrained electronic enclosures or vehicle subsystem layouts. Engineers use assemblies like this when they need a defined between-series connection without adding separate adapters and cable terminations.

Why choose a flexible between-series cable instead of a direct adapter?

A flexible between-series cable is chosen when connector spacing, panel clearance, or routing constraints make a direct adapter impractical. The PE39344D-48 combines SMA female and Bordeaux FAKRA interfaces with straight terminations on PE-C100-LSZH flexible coax for easier installation. This approach reduces mechanical strain at the ports while allowing the signal path to move around nearby hardware. It is commonly preferred in compact electronics, prototype benches, and integrated assemblies with limited access around RF connections.