Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to Beige FAKRA Plug Cable 36 Inch Length Using PE-C100-LSZH Coax

Product ID: PE39344I-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$63.29
25-49$60.13
50-99$56.96
100-249$54.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 104
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Female to Beige FAKRA Plug Cable 36 Inch Length Using PE-C100-LSZH Coax

The PE39344I-36 is a SMA female to FAKRA plug cable designed for RF interface transitions, offering 50 Ohm impedance and DC to 4 GHz operation. It connects SMA-equipped equipment to FAKRA interfaces in integrated RF and electronic systems that need a flexible between-series cable assembly. Plastic connector bodies, gold-plated beryllium copper contacts, and Teflon dielectric support reliable signal transfer on PE-C100-LSZH coax.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our low loss SMA to FAKRA cable assemblies have a female gender on end 1 and plug on end 2. This SMA to FAKRA cable is a female to plug coax assembly, PE39344I-36, can also be known as a low loss SMA jack to FAKRA male cable assembly and will be shipped same-day as it is purchased.

SMA jack to FAKRA male cable assembly PE39344I-36 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA female to FAKRA plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39344I-36 can also be used in the other direction and will be FAKRA plug to SMA female cable assembly if the opposite connectivity is required.

Low loss SMA jack to FAKRA male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to beige FAKRA plug cable 36 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE39344I-36 RF cable assembly?

The PE39344I-36 is a between-series RF cable assembly that connects an SMA female interface to a beige FAKRA plug. It uses PE-C100-LSZH flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz. Engineers use it when equipment with a standard SMA connection must interface with a FAKRA-based port. Its straight connector configuration helps simplify cable routing in compact integration, prototype, and bench-test environments.

When would I use an SMA female to FAKRA plug cable?

An SMA female to FAKRA plug cable is used when two RF components have different connector families that must be linked. The PE39344I-36 provides a 50 Ohm transition path using PE-C100-LSZH coax and straight connectors on both ends. This is useful in electronics integration, subsystem testing, and prototype work involving FAKRA-equipped modules. It helps engineers connect standard SMA instruments or assemblies to FAKRA interfaces without redesigning the full signal path.

Is the PE39344I-36 suitable for RF integration and test setups?

Yes, the PE39344I-36 is suitable for RF integration and test setups that require a 50 Ohm between-series cable assembly. It supports DC to 4 GHz operation and uses gold-plated beryllium copper contacts with Teflon dielectric materials. These attributes make it useful for bench connections between SMA hardware and FAKRA-terminated devices or subsystems. Engineers can use it during validation, troubleshooting, and prototype development where connector compatibility is the main challenge.

What construction details make the PE39344I-36 useful in cable routing applications?

The PE39344I-36 uses PE-C100-LSZH flexible coax, which helps when assemblies must route through constrained spaces or moving test setups. It also uses straight SMA female and straight FAKRA plug connectors, keeping the cable path simple and direct. Gold-plated beryllium copper contacts and Teflon dielectric support stable electrical performance across repeated connections. The LSZH jacket material is also relevant in builds where low-smoke, halogen-free cable construction is preferred.