Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to Bordeaux FAKRA Plug Cable 24 Inch Length Using RG316 Coax

Product ID: PE39346D-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$62.39
25-49$59.27
50-99$56.15
100-249$53.66
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Female to Bordeaux FAKRA Plug Cable 24 Inch Length Using RG316 Coax

The PE39346D-24 is a between-series RF cable assembly designed for SMA female to Bordeaux FAKRA interface transitions, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where equipment must connect across SMA and FAKRA interfaces using flexible coax. RG316/U coax with PTFE dielectric and an FEP jacket supports flexible routing, while gold-plated contacts maintain reliable electrical mating.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our SMA to FAKRA cable assemblies have a female gender on end 1 and plug on end 2. This SMA to FAKRA cable is a female to plug coax assembly, PE39346D-24, can also be known as a SMA jack to FAKRA male cable assembly and will be shipped same-day as it is purchased.

SMA jack to FAKRA male cable assembly PE39346D-24 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA female to FAKRA plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39346D-24 can also be used in the other direction and will be FAKRA plug to SMA female cable assembly if the opposite connectivity is required.

SMA jack to FAKRA male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to bordeaux FAKRA plug cable 24 inch length using RG316 coax.

Frequently Asked Questions

What is the PE39346D-24 RF cable assembly?

The PE39346D-24 is a between-series RF cable assembly that connects an SMA female interface to a Bordeaux FAKRA plug interface. It uses RG316/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Engineers use this cable when equipment with standard SMA ports must connect to systems built around keyed FAKRA interfaces. Its straight connector configuration and flexible cable construction make it useful for integration, bench work, and compact electronic assemblies.

When would I use an SMA to Bordeaux FAKRA cable?

You would use the PE39346D-24 when an RF design needs to transition between an SMA female port and a Bordeaux FAKRA connection. It combines 50 Ohm performance with RG316/U coax and straight connectors for practical cable routing. This is common during subsystem integration, prototype builds, and test setups that mix commercial SMA hardware with FAKRA-based equipment. The assembly helps reduce extra adapters while keeping the connection format aligned with the target interface on each end.

Is the PE39346D-24 suitable for RF and electronic system integration?

The PE39346D-24 is suitable for RF and electronic system integration because it is built specifically for between-series connectivity. It supports DC to 3 GHz operation, uses 50 Ohm RG316/U coax, and includes gold-plated contacts on both connector interfaces. Engineers can use it in integrated assemblies where an SMA device must link with a Bordeaux FAKRA port. Its flexible construction also helps in enclosures and prototype environments where cable management and connector compatibility both matter.

Why choose RG316/U coax in the PE39346D-24 cable assembly?

The PE39346D-24 uses RG316/U coax because this flexible cable type is widely used for compact RF interconnect routing. Its construction includes PTFE dielectric and an FEP jacket, paired with a 50 Ohm cable design. That combination supports installations where engineers need manageable cable routing between SMA and FAKRA interfaces in electronic assemblies. For lab setups, prototypes, and integrated equipment, RG316/U offers a practical balance of flexibility and compatibility for lower-frequency RF signal paths.