To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female 4 Hole Flange to FME Jack Cable Using RG141 Coax

Product ID: PE3W11935

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4035RG141A/UPE44146KitBOM Datasheet

SMA Female 4 Hole Flange to FME Jack Cable Using RG141 Coax

PE3W11935 is a SMA female 4 hole flange to FME jack cable using RG141 coax. This Pasternack SMA female 4 hole flange to FME jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm FME for connector 2.

Our female SMA 4 hole flange to jack FME cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11935 SMA female 4 hole flange to FME jack cable assembly is constructed with RG141 coax.