Reverse Polarity SMA Female to FME Plug Cable Using LMR-100 Coax
Product ID:
PE3C3228
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Reverse Polarity |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | FME |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | LMR-100A-PVC |
RF Cable Type | LMR-100A |
RF Cable Impedance | 50 |
Description
Reverse Polarity SMA Female to FME Plug Cable Using LMR-100 Coax
PE3C3228 is a reverse polarity SMA female to FME plug cable using LMR-100A coax. This Pasternack reverse polarity SMA female to FME plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm FME for connector 2.
Our reverse polarity female SMA to plug FME cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3228 SMA reverse polarity female to FME plug cable assembly is constructed with LMR-100A coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.