We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SMA Female Connector Crimp/Solder Attachment for LMR-195, RG303, RG58, RG141, PE-C195, PE-P195, RG58-TPX, LMR-LW195, RG303HV, TCOM-195

Product ID: PE5130

Pricing

QuantityPrice
1-24$28.19
25-49$26.78
50-99$25.37
100-249$24.24
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series SMA
Connector Gender Female
Impedance 50 Ohm
Attachment Method Crimp
Mount Method None
Minimum Frequency DC
Maximum Frequency 6 GHz
Interface Type 1 LMR-195
Interface Type 2 RG303
Interface Type 3 RG58
Interface Type 4 RG141
Interface Type 5 PE-C195
Interface Type 6 PE-P195
Interface Type 7 RG58-TPX
Interface Type 8 LMR-LW195
Interface Type 9 RG303HV
Interface Type 10 TCOM-195

Description