We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for LMR-240, RG8X, PE-C240, TCOM-240-FR, LMR-240-UF, LMR-240-DB, TCOM-240

Product ID: PE5133

Pricing

QuantityPrice
1-24$45.19
25-49$42.93
50-99$40.67
100-249$38.86
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 47
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series SMA
Connector Gender Female
Impedance 50 Ohm
Attachment Method Crimp
Mount Method Bulkhead
Minimum Frequency DC
Maximum Frequency 6 GHz
Interface Type 1 LMR240
Interface Type 2 RG8X
Interface Type 3 PE-C240
Interface Type 4 TCOM-240-FR
Interface Type 5 LMR-240-UF
Interface Type 6 LMR-240-DB
Interface Type 7 TCOM-240
Interface Type 8 LMR-240-FR
Interface Type 9 LMR-LW240

Description