Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Female Connector Crimp/Solder Attachment for LMR-400, LMR-400-FR, LMR-LW400, TCOM-400, LMR-400-LLPX, PE-B400, PE-B405, PE-C400,

Product ID: PE5132

Pricing

QuantityPrice
1-24$36.19
25-49$34.38
50-99$32.57
100-249$31.12
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series SMA
Connector Gender Female
Impedance 50 Ohm
Attachment Method Crimp
Mount Method None
Minimum Frequency DC
Maximum Frequency 4 GHz
Interface Type 1 LMR400
Interface Type 2 LMR-400-FR
Interface Type 3 LMR-LW400
Interface Type 4 TCOM-400
Interface Type 5 LMR-400-LLPX
Interface Type 6 PE-B400
Interface Type 7 PE-B405
Interface Type 8 PE-C400
Interface Type 9 LMR-400-DB
Interface Type 10 LMR-400-UF

Description