Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to MCX Plug Right Angle Cable 48 Inch Length Using PE-SR405FLJ Coax

Product ID: PE3W03859-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$118.99
25-49$113.04
50-99$107.09
100-249$102.33
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 144
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Female to MCX Plug Right Angle Cable 48 Inch Length Using PE-SR405FLJ Coax

The PE3W03859-48 is a SMA female to MCX plug right angle cable designed for RF interconnect routing, offering 50 Ohm impedance and DC to 6 GHz operation. It supports compact RF and electronic assemblies where a between-series cable assembly helps connect SMA interfaces to MCX inputs. Brass connector bodies, Beryllium Copper contacts, and PTFE dielectric support dependable signal transfer with PE-SR405FLJ formable coax and FEP jacket construction.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle MCX cable connection on the other. Our SMA to right angle MCX cable assemblies have a female gender on end 1 and plug on end 2. This SMA to MCX cable is a female to plug coax assembly, PE3W03859-48, can also be known as a SMA jack to right angle MCX male cable assembly and will be shipped same-day as it is purchased.

SMA jack to MCX male cable assembly PE3W03859-48 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to right angle MCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency SMA female to MCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W03859-48 can also be used in the other direction and will be right angle MCX plug to SMA female cable assembly if the opposite connectivity is required.

SMA jack to MCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to MCX cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to MCX plug right angle cable 48 inch length using PE-SR405FLJ coax.

Frequently Asked Questions

What is the PE3W03859-48 RF cable assembly used for?

The PE3W03859-48 is a between-series RF cable assembly used to connect SMA and MCX interfaces in compact 50 Ohm signal paths. It uses PE-SR405FLJ formable coax, right angle connector geometry, and DC to 6 GHz performance for routed interconnect applications. Engineers use it in prototypes, bench assemblies, and embedded electronic systems where connector orientation and space constraints matter. This configuration helps simplify integration when one device requires an SMA female connection and the mating equipment uses an MCX interface.

When would I choose a right angle SMA to MCX cable instead of a straight cable?

A right angle SMA to MCX cable is useful when equipment spacing, panel clearance, or board proximity limits a straight connector exit. The PE3W03859-48 uses right angle geometry to reduce bend stress and support cleaner cable routing in tight mechanical layouts. Designers often select this style for compact enclosures, instrument modules, and electronic assemblies with crowded connector fields. It is especially helpful when preserving access around neighboring components matters as much as maintaining a 50 Ohm RF interconnect.

Is the PE3W03859-48 suitable for formable cable routing in prototypes?

Yes, the PE3W03859-48 is well suited for prototype and development assemblies that need a cable path shaped to fit fixed spaces. Its PE-SR405FLJ formable coax allows engineers to route the cable around nearby hardware while keeping the assembly in position. The construction includes PTFE dielectric, an FEP jacket, and brass connector bodies for dependable use in RF integration work. That makes it a practical choice for lab fixtures, evaluation setups, and custom electronic packaging with defined routing requirements.

What makes the PE3W03859-48 a good fit for compact RF equipment?

The PE3W03859-48 fits compact RF equipment because it combines a between-series SMA to MCX interface with right angle cable routing. It supports DC to 6 GHz operation at 50 Ohm and uses formable PE-SR405FLJ coax for controlled cable placement. Engineers apply it where enclosure depth, nearby connectors, or assembly density make straight cable exits harder to manage. Its materials, including Brass bodies, Beryllium Copper contacts, and PTFE dielectric, support reliable integration in constrained electronic systems.